IESNA:LM-63-2002
[TEST]P1296434
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3DLP1WH_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3500K CCT AND, 90CRI , E3DLP1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]821
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
2184.8 2183.2 2170 2145.2 2114.2 2071.5 2017.3 1956.8 1889.3 1808.6
1722.5 1629.5 1531 1427.8 1323.1 1218.4 960.9 735.2 545.2 403.3
293.2 214.1 154.3 110.1 76.8 54.3 38 27.1 18.6 13.2
9.3 7.8 7 6.2 5.4 5.4 4.7 3.9 3.1 2.3
2.3 1.6 1.6 0.8 0 0
